Contact us
Language
Clear saved data
News: Offering tree changed, affect Motor range menu
News: Offering tree changed, affect Motor range menu
News: Offering tree changed, affect Motor range menu
Updated and harmonized our offering tree structure, Main change: All Ex motors now moved to Motorrange "Motors for Explosive Atmospheres". Water cooled motors moved to "Process Performance Motors".
Cost of ownership. Now you can get a Summary report of all motors you have added to the comparison basket. This can be used to compare energy consumption and savings of an entire project with different motor alternatives.
You can specify the number of motors for each comparison pair. Number of motors is in Cost of ownership screen. If you have more than one motor in comparison basket you will get a Summary report in Summary and export screens.
This new report includes annual savings, energy cost and unit price. All these will give a good overview of savings when comparing alternative motors. Data updated on 2025-07-30
Cost of ownership. Now you can get a Summary report of all motors you have added to the comparison basket. This can be used to compare energy consumption and savings of an entire project with different motor alternatives.
You can specify the number of motors for each comparison pair. Number of motors is in Cost of ownership screen. If you have more than one motor in comparison basket you will get a Summary report in Summary and export screens.
This new report includes annual savings, energy cost and unit price. All these will give a good overview of savings when comparing alternative motors. Data updated on 2025-07-30
Find motors
Please note that from 1HP to 200HP foot and foot/flange mounted 2, 4 and 6-pole motors need to fulfill IE3 and flange mounted motors IE2 requirements. In addition all 8-pole motors up to 200HP need to fulfill IE2 requirements.
Please note that from 1HP to 200HP foot and foot/flange mounted 2, 4 and 6-pole motors need to fulfill IE3 and flange mounted motors IE2 requirements. In addition all 8-pole motors and/or all 2,4, 6 and 8-pole motors from 201 to 500Hp need to fulfill IE2 requirements.
Please note that starting 1.1.2015 motors with output power 7,5kW up to 375kW in 2, 4 and 6-pole with IE2 efficiency level can only be used with a variable speed drive within the European Community.
Content of TR - MEPS is equal to EU - MEPS
AU MEPS is equivalent to IE2 or for some output powers slightly higher. AU HE MEPS is equivalent to IE3 or for some output powers slightly higher.
Minimum efficiency requirement according to the country of final use. Search will show all motors which may be used on the market following MEPS regulation in question: both motors under the MEPS regulation and motors which are not relevant to the regulation. Motors not relevant to the regulation are marked with yellow triangle.
Efficiency class
Frame mat.
Motor range
Product class
Family
Ex protection
Hide Outside MEPS
Voltage
Frequency
Speed
Output
Find by product code or motor type
e.g. M3BP280SMA / 3GBP282210Input the product code to quickly find the motor you are looking for.
Output
|
Volt./Hz
|
|
Eff. class
|
Type
|
Product code
|
Speed
|
Data
|
Type of protection
|
If you would like to save your selections in any view, locate and click the "Add" button nearby.
By doing so, your selections will be saved, and can later be used in the final view, "Summary and export", to view and export all your selections as a package. (Not available for iPad/iPhone)
By doing so, your selections will be saved, and can later be used in the final view, "Summary and export", to view and export all your selections as a package. (Not available for iPad/iPhone)
My motors